Gates Europewereldwijd
Europa/Afrika

Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
GlobalSpiral™ no-skive coupling
 

               GlobalSpiral™ no-skive coupling

GlobalSpiral™ no-skive coupling
ONE stem is all you need!

Features -- Benefits              
-          
No skive 
                   Fast, tailor-made assemblies
                   Eliminates skiving equipment, odour and dust

-
          
Tested to one million impulse cycles 
                   Extended coupling life

-          Coupling to 42 MPa (6,000 psi) working pressure in most sizes
                   Easy-to-manage inventory
                   Fewer SKUs

-
          
30-plus thread/flange configurations 
                   Application coverage

-          
TuffCoat™ plating 
                   More than four times better corrosion resistance than
                   SAE ASTMB117 specification

-
          
“Bite-the-wire” crimp 
                   Improved coupling retention

-
          
Premium steel
                   Maximum strength

-         
+121°C (+250°F) temperature capability 
                   Full performance at high temperatures
                   Longer coupling life

-
          
Machined fullback FJX, FFORX, FBSPORX & FDHORX nuts 
                   4:1 burst performance up to 168 MPa (24,000 psi)
                   Improved torque/sealing capability

-
          
Meets worldwide, ISO, DIN, EN, SAE and Gates G6K standards
                   World-class performance

Gates GlobalSpiral™ flanges for spiral hose
A solid, one-piece flange coupling

Features -- Benefits
-
          
No braze/weld joints 
                    
More reliable
-          
Tapered flange head design 
                    Increased stress resistance

-          Thicker tube walls 
                    Eliminate possible leak points
                    Better vibration resistance

-          
Premium non-leaded steel TuffCoat™ plating
                    Improved flexing impulse performance
                    More than four times better corrosion resistance than
                    SAE ASTMB117 specification

GSflange1
Competitor's 90° flange couplingBrazed

GSflange2

Gates' solid flange couplingThicker tube wall
No braze/weld joints
Tapered flange head 
 

 


 
Product Literature Toolbar
  Print Format
  Email a Friend