Gates Europewereldwijd
Europa/Afrika

Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
 PowerGrip® GT3 14MGT Pitch: 14 mm  
 Length & pitch designation Pitch length (mm) N° of teeth 
 966-14MGT 966 69
 1190-14MGT 1190 85
 1400-14MGT 1400 100
 1610-14MGT 1610 115
 1750-14MGT 1750 125
 1778-14MGT 1778 127
 1890-14MGT 1890 135
 2100-14MGT 2100 150
 2310-14MGT 2310 165
 2450-14MGT 2450 175
 2590-14MGT 2590 185
 2800-14MGT 2800 200
 3150-14MGT 3150 225
 3360-14MGT 3360 240
 3500-14MGT 3500 250
 3850-14MGT 3850 275
 4326-14MGT 4326 309
 4578-14MGT 4578 327
 4956-14MGT 4956 354
 5320-14MGT 5320 380
 5740-14MGT 5740 410
 6160-14MGT 6160 440
 6860-14MGT 6860 490

Available in widths of 40mm, 55m, 85mm, 115mm and 170mm.
Dimensions in bold are available from stock.


 
Product Literature Toolbar
  Print Format
  Email a Friend