Gates Europewereldwijd
Europa/Afrika

Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
 PowerGrip® GT3 5MGT Pitch: 5 mm 
 Length & pitch designation Pitch length (mm)  N° of teeth 
 200-5MGT 200 40
 225-5MGT 225 45
 250-5MGT 250 50
 265-5MGT 265 53
 275-5MGT 275 55
 280-5MGT 280 56
 285-5MGT 285 57
 300-5MGT 300 60
 325-5MGT 325 65
 330-5MGT 330 66
 340-5MGT 340 68
 350-5MGT 350 70
 360-5MGT 360 72
 375-5MGT 375 75
 400-5MGT 400 80
 410-5MGT 410 82
 415-5MGT 415 83
 425-5MGT 425 85
 450-5MGT 450 90
 460-5MGT 460 92
 475-5MGT 475 95
 490-5MGT 490 98
 500-5MGT 500 100
 510-5MGT 510 102
 525-5MGT 525 105
 530-5MGT 530 106
 540-5MGT 540 108
 550-5MGT 550 110
 600-5MGT 600 120
 625-5MGT 625 125
 650-5MGT 650 130
 665-5MGT 665 133
 700-5MGT 700 140
 750-5MGT 750 150
 775-5MGT 775 155
 800-5MGT 800 160
 850-5MGT 850 170
 860-5MGT 860 172
 900-5MGT 900 180
 950-5MGT 950 190
 980-5MGT 980 196
 1000-5MGT 1000 200
 1050-5MGT 1050 210
 1150-5MGT 1150 230
 1270-5MGT 1270 254
 1500-5MGT 1500 300
 2100-5MGT 2100 420
 2440-5MGT 2440 488

Available in widths of 9mm, 15mm and 25 mm.
Dimensions in bold are available from stock.


 
Product Literature Toolbar
  Print Format
  Email a Friend