Gates Europecelosvětově
Evropa/Afrika

Europe/Africa: English (EU) français Russkij Deutsch Español Polski Italiano Türkçe Nederlands Ceština
Timing Belts
 

 

Higher load capacity, longer life under wider ranges for temperature and other environmental conditions along with quieter operation are the key areas of development for synchronous belt drive systems (SBDS).
 
The latest technology of PowerGrip® synchronous belts to drive camshaft applications is based on peroxide cured HNBR using high wear resistant fabric and high strength cords with low tensile decay and low elongation. Belts are available in a wide range of profiles. The current belt technology is capable of meeting the requirement for over 250,000 km lifetime. They are used over the complete range of gasoline engines and high load direct injection diesel engines using rotary pump, unit injectors and common rail technology. Belt development programmes from the viewpoint of engine life are progressing rapidly.

 
Product Literature Toolbar
  vytisknout soubor
  odeslat príteli e-mailem